Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1122710000 - IE-CD-V04PRJ-C-MA
Bill of material
Weidmueller 1122710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1122710000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-V04PRJ-C-MA
DESCSHORT
Short Description
Enclosures for connector, IP65, Screw mounting
DESCLONG
Long Description
Enclosure for cabling in the field.
GTIN
4032248904778
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
52 mm
BAA351
color
Silver
BAB392
certificate/approval
CULUS
BAB577
depth
28.200 mm
BAF016
width
41 mm
AAF040
Mass
0.243 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D