Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1126650000 - RS ELCO 38/38RM S
Bill of material
Weidmueller 1126650000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1126650000
MANUTYPEDESC
Manufacturer Type Description
RS ELCO 38/38RM S
DESCSHORT
Short Description
Interface module with terminal, connector, ELCO plug-in connector, 38-pole plug, LP2N 5.08mm, 38 P, Screw connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4032248908240
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1.500 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
38
BAA020
height
70 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
60 mm
BAF016
width
105 mm
AAF040
Mass
0.200 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D