Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
1129040000 - RSM-16 PLC C SW 1CO Z
Lista de materiales
Weidmueller 1129040000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1129040000
MANUTYPEDESC
Manufacturer Type Description
RSM-16 PLC C SW 1CO Z
DESCSHORT
Description short
Módulo de interfaz con relés, RSS, LM3NZF 5.08mm, Conexión directa, Conector conforme a IEC60603-13 / DIN41651, 20 polos macho, 24 V DC ± 10%, 13 mA
GTIN
4032248910205
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
20
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
80 mm
BAF016
width
111 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.445 kg
AAD931
customs tariff number (TARIC)
85423190
URL
URL
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D