Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1135050000 - ZSI 2X6/4X2.5 ETA
Bill of material
Weidmueller 1135050000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1135050000
MANUTYPEDESC
Manufacturer Type Description
ZSI 2X6/4X2.5 ETA
DESCSHORT
Short Description
Fuse terminal, Tension-clamp connection, Without LED, for plug-in cross-connector, One end without connector, Tension-clamp connection, 6 mm², 500 V, black
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248947461
MANUNAME
Manufacturer Name
Weidmueller Group
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB911
max. supply voltage for defect display
32 V
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC027
min. supply voltage for defect display
32 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
black
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.039 kg
BAB577
depth
46.596 mm
BAA020
height
93.051 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D