Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1137720000 - HDC 04A CSB MALE
Bill of material
Weidmueller 1137720000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1137720000
MANUTYPEDESC
Manufacturer Type Description
HDC 04A CSB MALE
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Male, Crimp connection, Size: 1
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248919437
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
male
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm²
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
BAA020
height
30 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
EAC
BAB577
depth
21 mm
BAC140
Combustibility class
V0
BAF016
width
21 mm
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D