Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
115 - Kingpinless Dual (to 2000 lb/ea)
Bill of material
115AX06228S
PN
Part Number
115AX06228S
SER
Series
115 Series
MO
Fastening Type
SIZE
Fastening Size
4-1/2'' x 4''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Round tread
WFIN
Finish
Maroon tread on aluminum core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
85 Shore A
WB
Bearing Type
CAP
Capacity
1250 lbs.
BR
Brake Type
H
Mount Height
7 3/4 Inch
SL
Swivel Lead
1 9/16 Inch
R
Swivel Radius
4 9/16 Inch
SLO
Swivel Lock
TOE
Toe Guard
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D