Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1161690000 - WTL 6 SL
Lista materiale
Weidmueller 1161690000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1161690000
MANUTYPEDESC
Manufacturer Type Description
WTL 6 SL
DESCSHORT
Description short
Morsetto sezionatore di prova, Collegamento a vite, 6 mm², 630 V, 41 A, scorrevole, Sezionamento trasversale: senza, TS 35, Beige scuro
DESCLONG
Description long
Morsettiera per la separazione di circuiti durante test o misurazioni.
GTIN
GTIN-Code
4032248950812
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAB927
Design of longitudinal or transverse separation
gliding
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
630 V
AAF040
Mass
0.029 kg
BAB577
depth
49.12 mm
BAA020
height
82.7 mm
BAF016
width
7.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D