Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1164190000 - TM-I 12 MC NE OR
Bill of material
Weidmueller 1164190000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1164190000
MANUTYPEDESC
Manufacturer Type Description
TM-I 12 MC NE OR
DESCSHORT
Short Description
Cable coding system, 4 mm, Polyamide 66, orange
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248953967
MANUNAME
Manufacturer Name
Weidmueller Group
AAG340
label space present
Yes
BAA351
color
orange
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
1.7 mm
BAA020
height
11.7 mm
BAF016
width
4.6 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D