Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1165870000 - CP E SNT 150W 12V 12.5A
Bill of material
Weidmueller 1165870000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1165870000
MANUTYPEDESC
Manufacturer Type Description
CP E SNT 150W 12V 12.5A
DESCSHORT
Short Description
Power supply, 150 W
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4032248956715
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB834
max. rated supply voltage with DC
370 V
AAB966
min. rated supply voltage with AC 50 Hz
85 V
AAB967
min. rated supply voltage with AC 60 Hz
85 V
AAB968
min. rated supply voltage with DC
250 V
AAC127
stabilized
Yes
AAS343
nominal value output current 1
12.500 A
BAC078
Supply voltage type
AC/DC
BAC178
Installation width
159 mm
BAC180
Installation height
140 mm
BAC545
Power output
150 W
BAD291
Direct assembly/mounting possible
Yes
BAD308
Wall assembly possible
Yes
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.680 kg
BAB577
depth
40 mm
BAA020
height
100 mm
BAF016
width
205 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Recommendations
Loading ...
Download CAD models