Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1167850000 - KLBUE 4-13.5 CPF16
Bill of material
Weidmueller 1167850000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1167850000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 4-13.5 CPF16
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 13.5 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248959655
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
13.500 mm
AAC033
min. permissible cable diameter
13.500 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.030 kg
BAB577
depth
38.65 mm
BAA020
height
26 mm
BAF016
width
20.09 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D