Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1168942 - FLT-SEC-ZP2-3C-255/7.5
Bill of material
PHOENIX CONTACT 1168942
MANUID
Product number of the Manufacturer
1168942
DESCSHORT
Short Description
Type 1+2+3 combined lightning current and surge arresters
DESCLONG
Long Description
Lightning current arrester, in acc. with type 1/class I, for 3-phase power supply networks, with combined N and PE (L1, L2, L3, PEN). Suitable for equipotential bonding in systems without external lightning protection with and without overhead line supply. For mounting on 40 mm busbar systems.
MANUTYPEDESC
Manufacturer Type Description
FLT-SEC-ZP2-3C-255/7.5
PREVIEW
Preview
INTNO
International product number
4063151187323
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
Bus bar fastening
AAF040
net weight
0.555 kg
AAI734
max. continuous voltage (at AC)
255 V
AAI847
nominal voltage (at AC)
230 V
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
TN-C
AAI904
voltage protection level
1.500 kV
AAI439
max. lightning impulse current (10/350)
7.500 kA
AAK867
exhausting
No
AAM021
category type 1 present
No
AAP898
construction size
1.5 Div.
AAK203
type of poles
3
AAI539
follow current extinguishing capability
25 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
35 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
2.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
50 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAO663
GTIN
4063151187323
AAW338
Manufacturer product designation
Type 1+2+3 combined lightning current and surge arresters
AAU734
Manufacturer product description
Lightning current arrester, in acc. with type 1/class I, for 3-phase power supply networks, with combined N and PE (L1, L2, L3, PEN). Suitable for equipotential bonding in systems without external lightning protection with and without overhead line supply. For mounting on 40 mm busbar systems.
AAO057
Product type
FLT-SEC-ZP2-3C-255/7.5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D