Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1170070000 - SAI-M23-SE-12
Bill of material
Weidmueller 1170070000
MANUID
Product number of the Manufacturer
1170070000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-SE-12
DESCSHORT
Short Description
contact insert (circular connector) Plug-in connector, Pin, 12-pole, Crimp connection, M23, Number of poles: 12, Coding: none
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4032248962044
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
male
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAF726
rated current
8 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
12
AAW083
Construction form of the plug connector
M23
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D