Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1174-99 - Waterproof cover Ø 90 mm
Bill of material
1174-99
CNSORDERNO
Order number
1174-99
CNSEAN
EAN-Code
4013456140011
BZ
Designation
Waterproof cover Ø 90 mm
LOD
Level of Details
D
Diameter
90 mm
SA
Schraubabstand
67 mm
FB
Feuerbeständigkeit
850 °C
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D