Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1174406 - UCS DIN 145-H 9005
Bill of material
PHOENIX CONTACT 1174406
MANUID
Product number of the Manufacturer
1174406
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
Universal housings, Tall design, width: 59.4 mm
MANUTYPEDESC
Manufacturer Type Description
UCS DIN 145-H 9005
PREVIEW
Preview
INTNO
International product number
4063151202903
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
UL Recognized
AAF040
net weight
0.025 kg
BAC818
Assembly
DIN rail mounting
BAB664
material
Polycarbonate (PC)
AAB451
type of mounting
Top hat rail
AAO663
GTIN
4063151202903
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
DIN rail adapter for mounting one UCS 145-125-H housing (long side) or UCS 195-145-H housing (short side) onto an NS 35 DIN rail; will be set into the housing instead of a UCS SW 145 side wall; material: polycarbonate; color: black, similar to RAL 9005
AAO057
Product type
UCS DIN 145-H 9005
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D