Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1193840000 - KTB MOPL 3526 S2N
Bill of material
Weidmueller 1193840000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1193840000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 3526 S2N
DESCSHORT
Short Description
Mounting plate (Housing) Klippon TB (Terminal Box) 199 x 295 x 1.5 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118028447
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
0.704 kg
BAA020
height
295 mm
BAF016
width
199 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D