Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1194030000 - KTB MOPL 7650 MSZN
Bill of material
Weidmueller 1194030000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1194030000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 7650 MSZN
DESCSHORT
Short Description
Mounting plate (Housing) Klippon TB (Terminal Box) 447 x 707 x 12 mm, Sheet steel, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118028621
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAA020
height
707 mm
BAB664
material
Steel
BAF016
width
447 mm
BAF785
Surface
Galvanized
AAF040
Mass
3.939 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D