Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1194420000 - CP T SNT 90W 48V 2A
Bill of material
Weidmueller 1194420000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1194420000
MANUTYPEDESC
Manufacturer Type Description
CP T SNT 90W 48V 2A
DESCSHORT
Short Description
Power supply, 90 W, 2 A @ 60 °C
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4032248977215
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB773
max. 1. output voltage
56 V
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB925
min. 1. output voltage
48 V
AAB966
min. rated supply voltage with AC 50 Hz
85 V
AAB967
min. rated supply voltage with AC 60 Hz
85 V
AAC127
stabilized
Yes
AAS340
nominal value 1. output voltage
48 V
AAS343
nominal value output current 1
2 A
BAC078
Supply voltage type
AC
BAC178
Installation width
95 mm
BAC180
Installation height
210 mm
BAC545
Power output
90 W
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.495 kg
BAB577
depth
120 mm
BAA020
height
117.25 mm
BAF016
width
35 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D