Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1194640000 - KTB MH 262615 S4E4
Bill of material
Weidmueller 1194640000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1194640000
MANUTYPEDESC
Manufacturer Type Description
KTB MH 262615 S4E4
DESCSHORT
Short Description
Ex metal housing, 260 x 260 x 150 mm, electropolished, Flange plate: Yes, Bottom, top, left, right, 4 hinges and M6 hex-head slotted screws SW10
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248977352
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
6.680 kg
BAB577
depth
165 mm
BAA020
height
282 mm
BAF016
width
341 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D