Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1195090000 - KTB MH 453820 S4E4
Bill of material
Weidmueller 1195090000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1195090000
MANUTYPEDESC
Manufacturer Type Description
KTB MH 453820 S4E4
DESCSHORT
Short Description
Ex metal housing, 382 x 458 x 200 mm, electropolished, Flange plate: Yes, Bottom, top, left, right, 4 hinges and M6 hex-head slotted screws SW10
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248977963
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
15.450 kg
BAB577
depth
215 mm
BAA020
height
480 mm
BAF016
width
463 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D