Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
120 - Contender Kingpinless (to 1200 lb/ea)
Bill of material
120XS04201S
PN
Part Number
120XS04201S
SER
Series
120 Series
MO
Fastening Type
SIZE
Fastening Size
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Grey Tread on Grey Core
TEMPR
Temperature Range
-45°F to +180°F
HARD
Hardness
65-75 Shore A
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
400 lbs
H
Mount Height
5 5/8 Inch
SL
Swivel Lead
1 3/16 Inch
R
Swivel Radius
3 3/16 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D