Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1200980000 - KTB QL 916120 S4E4
Bill of material
Weidmueller 1200980000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1200980000
MANUTYPEDESC
Manufacturer Type Description
KTB QL 916120 S4E4
DESCSHORT
Short Description
Ex metal housing, 610 x 914 x 200 mm, electropolished, Flange plate: Yes, Bottom, top, left, right, Quarter-turn fastener with slotted insert
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248983506
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
33.340 kg
BAB577
depth
209.8 mm
BAA020
height
936 mm
BAF016
width
691 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D