Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201594 - BG/SHA
Bill of material
PHOENIX CONTACT 1201594
MANUID
Product number of the Manufacturer
1201594
DESCSHORT
Short Description
Angled brackets
DESCLONG
Long Description
Angled brackets, material: Steel, galvanized, passivated with a thick layer, color: silver
MANUTYPEDESC
Manufacturer Type Description
BG/SHA
PREVIEW
Preview
INTNO
International product number
4017918017408
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.048 kg
BAC818
Assembly
Screw
BAB664
material
Steel
AAO663
GTIN
4017918017408
AAW338
Manufacturer product designation
Angled brackets
AAU734
Manufacturer product description
Angled brackets with M6 screw, DIN rail limit stop, for fixing DIN rails at an angle of 30°, height: 46 mm
AAO057
Product type
BG/SHA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D