Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1202640000 - CP E SNT 25W 5V 5A
Bill of material
Weidmueller 1202640000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1202640000
MANUTYPEDESC
Manufacturer Type Description
CP E SNT 25W 5V 5A
DESCSHORT
Short Description
Power supply, 25 W
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4050118031362
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB834
max. rated supply voltage with DC
370 V
AAB966
min. rated supply voltage with AC 50 Hz
85 V
AAB967
min. rated supply voltage with AC 60 Hz
85 V
AAB968
min. rated supply voltage with DC
110 V
AAC127
stabilized
Yes
AAS343
nominal value output current 1
5 A
BAC078
Supply voltage type
AC/DC
BAC178
Installation width
111 mm
BAC180
Installation height
128 mm
BAC545
Power output
25 W
BAD291
Direct assembly/mounting possible
Yes
BAD308
Wall assembly possible
Yes
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.157 kg
BAB577
depth
28.09 mm
BAA020
height
51 mm
BAF016
width
91 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D