Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1202713 - USA 10/4,6
Bill of material
PHOENIX CONTACT 1202713
MANUID
Product number of the Manufacturer
1202713
DESCSHORT
Short Description
Rail adapters
DESCLONG
Long Description
Rail adapters, for M5 screws, length: 42.6 mm, width: 10 mm, height: 42.6 mm, color: gray, mounting type: Plug-on assembly
MANUTYPEDESC
Manufacturer Type Description
USA 10/4,6
PREVIEW
Preview
AAF040
net weight
0.003 kg
BAB664
material
Polyamide (PA)
AAO663
GTIN
4017918018009
AAW338
Manufacturer product designation
Rail adapters
AAU734
Manufacturer product description
Rail adapters, for M5 screws, length: 42.6 mm, width: 10 mm, height: 19 mm, color: gray
AAO057
Product type
USA 10/4,6
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918018009
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D