Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1209010000 - THM VIN 36/18 SI
Bill of material
Weidmueller 1209010000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1209010000
MANUTYPEDESC
Manufacturer Type Description
THM VIN 36/18 SI
DESCSHORT
Short Description
Device marking, Self-adhesive, 36 mm, Vinyl film, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248990108
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
V0
AAF040
Mass
0.344 kg
BAB577
depth
0.065 mm
BAA020
height
18 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D