Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
1216700000 - HDC HE 16 FC 17-32
Lista de materiales
Weidmueller 1216700000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1216700000
MANUTYPEDESC
Manufacturer Type Description
HDC HE 16 FC 17-32
DESCSHORT
Description short
Conector de contactos (conectores industriales) Hembra, 500 V, 16 A, Número de polos: 16, Conexión crimpada, Grupo: 6
DESCLONG
Description long
Conector para clavijas de conexión macho industriales compuesto por un elemento de contacto y un cuerpo aislante.
GTIN
GTIN-Code
4008190073091
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
16
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
500 V
AAF040
Mass
0.054 kg
BAB577
depth
33.5 mm
BAA020
height
84.5 mm
BAF016
width
33.9 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D