Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1220850000 - HDC HP 250 M 50 PE
Bill of material
Weidmueller 1220850000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1220850000
MANUTYPEDESC
Manufacturer Type Description
HDC HP 250 M 50 PE
DESCSHORT
Short Description
Contact (industry plug-in connectors) Pin, 250, HighPower 250 A, 50 mm², 22 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118003918
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
22 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
50 mm²
AAB935
min. connectable conductor cross-section
50 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
250 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
3000 V
AAB202
Insulation stripped length
24 mm
AAF040
Mass
0.126 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D