Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1221748 - PSR-ESS-ACC-CB1-I-SC
Bill of material
PHOENIX CONTACT 1221748
MANUID
Product number of the Manufacturer
1221748
DESCSHORT
Short Description
Contact module
DESCLONG
Long Description
Lighting module for modular emergency stop switches, suitable for PSR-ESS-M0-H120 actuator
MANUTYPEDESC
Manufacturer Type Description
PSR-ESS-ACC-CB1-I-SC
PREVIEW
Preview
INTNO
International product number
4063151310578
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
With plug-in socket
AAF040
net weight
0.020 kg
BAD831
Design of electrical connection
Screw connection
BAB888
Design
Mountable and integrable
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAC383
Design of mounting support
Plug-in base
AAZ486
Degree of protection (NEMA)
NEMA 1
AAZ487
Degree of protection (NEMA), front side
NEMA 1
AAO663
GTIN
4063151310578
AAW338
Manufacturer product designation
Contact module
AAU734
Manufacturer product description
Lighting module for modular emergency stop switches, suitable for PSR-ESS-M0-H120 actuator
AAO057
Product type
PSR-ESS-ACC-CB1-I-SC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D