Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1224-41 - Concrete construction one-gang box
Bill of material
1224-41
CNSORDERNO
Article number
1224-41
BZ
Designation
Concrete construction one-gang box, for British accessories, 2-gang, Installation opening 68 x 128 mm
LOD
LOD Level
T
Depth
60 mm
EO
Installation opening
68 x 128 mm
ABSTAND
Screw spacing
120.6 mm
MFK
Markings for cables and DIN EN conduits up to Ø 32 mm
6.000
AT
Number of parts
2
CNSEAN
EAN code
4013456480018
CNSMASSEXACT
Individual net weight
91.7 g
CNSVOLUMEEXACT
Single volume
0.964 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang box for British accessories 2-gang accessories alignable at any time using slide nuts M 3.5 certified acc. to BS 4662 Depth 60 mm Installation opening 68 x 128 mm Screw spacing 120.6 mm Markings for cables and DIN EN conduits up to Ø 32 mm: 6
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D