Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1224140000 - SAI-M23-SE-12-F
Bill of material
Weidmueller 1224140000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1224140000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-SE-12-F
DESCSHORT
Short Description
contact insert (circular connector) Solder pin, Solder cup, Solder cups, M23, Number of poles: 12, Coding: none
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118008289
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
8 A
AAK496
Electro Material
AAT080
Pole number
12
AAW083
Construction form of the plug connector
M23
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели