카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1224510000 - SAI-M23-SE-9-3.5MM
Bill of material
Weidmueller 1224510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1224510000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-SE-9-3.5MM
DESCSHORT
Short Description
contact insert (circular connector) Solder-in pin, 3.5 mm, Print contacts, M23, Number of poles: 9, Coding: none
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118008319
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
8 A
AAK496
Electro Material
AAT080
Pole number
9
AAW083
Construction form of the plug connector
M23
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D