Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1224760000 - SAI-M23-BE-9-17MM-G
Bill of material
Weidmueller 1224760000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1224760000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-BE-9-17MM-G
DESCSHORT
Short Description
contact insert (circular connector) Solder-in socket, 17 mm, Counter rotation, Print contacts, M23, Number of poles: 9, Coding: none
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118008425
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
8 A
AAK496
Electro Material
AAT080
Pole number
9
AAW083
Construction form of the plug connector
M23
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85366930
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D