Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1230090000 - TW PRV8 0-7
Bill of material
Weidmueller 1230090000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1230090000
MANUTYPEDESC
Manufacturer Type Description
TW PRV8 0-7
DESCSHORT
Short Description
Partition plate (terminal) Printed 0-7, horizontally, 120 mm x 59.7 mm, grey
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118013917
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D