Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1230120000 - TW PRV16 1-16
Bill of material
Weidmueller 1230120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1230120000
MANUTYPEDESC
Manufacturer Type Description
TW PRV16 1-16
DESCSHORT
Short Description
Partition plate (terminal) Printed 1-16, horizontally, 225 mm x 100 mm, grey
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118013924
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
AAF040
Mass
0.026 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D