Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1233320000 - SAIE-M12B-5-2.0V-HW-PG9
Bill of material
Weidmueller 1233320000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1233320000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12B-5-2.0V-HW-PG9
DESCSHORT
Short Description
Round plug ,Built-in (with cable) M12, Number of poles: 5, 0.34 mm²
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4050118016765
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB380
Type of plug-in contact, inside
Female (socket)
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
2 m
AAC044
With thread
Yes
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS496
Screw-in thread
M12
BAA295
Degree of soiling
3
BAA419
Cross section of conductor
0.340 mm²
BAB392
certificate/approval
CULUS
BAC461
material of housing
Zink print cast
BAH005
rated voltage
60 V
AAF040
Mass
0.076 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D