Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243613 - CA-07P1N128008SX
Bill of material
PHOENIX CONTACT 1243613
MANUID
Product number of the Manufacturer
1243613
DESCSHORT
Short Description
Cable connector
DESCLONG
Long Description
M23, Cable connector, CA, straight, shielded: yes, SPEEDCON, No. of pos.: 7, Direction of rotation: Standard, type of contact: Pin, Solder connection, cable diameter range: 10 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
CA-07P1N128008SX
PREVIEW
Preview
INTNO
International product number
4063151473549
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.098 kg
AAB382
Type of accessory
Cable connector
AAO663
GTIN
4063151473549
AAW338
Manufacturer product designation
Cable connector
AAU734
Manufacturer product description
M23, Cable connector, CA, straight, shielded: yes, SPEEDCON, No. of pos.: 7, Direction of rotation: Standard, type of contact: Pin, Solder connection, cable diameter range: 10 mm ... 14.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
CA-07P1N128008SX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Tento prvek nejde vygenerovat