Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1245-63 - Lamp box with outlet
Bill of material
1245-63
CNSORDERNO
Art. No.
1245-63
CNSEAN
EAN-Code
4013456533189
BZ
Designation
Lamp box with outlet Ø 60 mm
LOD
Level of detail
AO
Exit opening Ø
60 mm
T
Depth
99 mm
SK
M20/M25 impact couplings
4
AT
Number of parts
2
SZG
Schraubdome zur Gerätebefestigung
4
ABO1
M20/M25 break-out opening
2
ABO2
M25/M32 break-out opening
2
V
Packaging inner/dispatch
10/100 Stk
P
Price/100 ST
392.00
PG
Price group
130
CNSMASSEXACT
Individual net weight
0.000 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Universal ceiling and wall exit with KSK technology for especially quick and safe installation. The universal Ø 85 mm screw-on surface permits the clean installation of luminaires, smoke detectors etc. without the need for drilling. -Open the conduit entry with a hammer blow -Combination entry for two conduit sizes -Thanks to the integrated conduit stopper, it is not necessary to shorten the conduit inside. -Clean installation of accessories on the universal screw-on surface without the need for drilling or using dowels
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D