Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1246 - DIN 371 C GEWINDEBOHRER
Bill of material
1246 3.000
J21
Item ID
1246 3.000
J22
Item Name
C GEWINDEBOHRER
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 371
A1
Thread Form Type
M
A21
Thread Diameter Metric
3 mm
A3
Thread Pitch
0.500 mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
2.700 mm
B1
Thread Length
10 mm
B2
Usable Length
18 mm
B3
Overall Length
56 mm
C11
Connection Type, Machine Side
ZYL
NSM
Standard of Characteristics
DIN4000-80
C12
Connection Form, Machine Side
21
C3
Connection Diameter, Machine Side
3.500 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.020 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TICN
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
ZYL00352105
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D