Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1248810000 - SFX 10/60 S MC NE WS
Bill of material
Weidmueller 1248810000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1248810000
MANUTYPEDESC
Manufacturer Type Description
SFX 10/60 S MC NE WS
DESCSHORT
Short Description
Cable coding system, 7 - 40 mm, 13.62 mm, Polyamide 66, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118039115
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
40 mm
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.002 kg
BAB577
depth
4 mm
BAA020
height
60 mm
BAF016
width
14.619 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D