Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
124915 - UDG 25x300
Bill of material
124915
ARTICLENUMBER
Art.-Nr.
124915
SHORTNAME
UDG 25X300
ARTIKLENAME
Article Name
STEEL DECK UDG 25X300
ARTICLEDESC
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
3000 mm
HEIGHT
250 mm
AREA
0 mm^2
WEIGHT
17.70 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D