Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1249516 - PSR-MM35-1NO-1DO-24DC-SP
Bill of material
PHOENIX CONTACT 1249516
MANUID
Product number of the Manufacturer
1249516
DESCSHORT
Short Description
Safety device
DESCLONG
Long Description
Safety relay module for sensor-free speed and speed range monitoring up to SIL 3, Cat. 4, PL e, 2-channel evaluation of the rotating field of AC and three-phase motors, plug-in Push-in terminal block, width: 12.5 mm
MANUTYPEDESC
Manufacturer Type Description
PSR-MM35-1NO-1DO-24DC-SP
PREVIEW
Preview
INTNO
International product number
4063151354688
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN ISO 13849
BAF016
width
12.6 mm
BAA020
height
116.687356 mm
AAF040
net weight
0.148 kg
BAB577
depth
114.5 mm
BAD831
Design of electrical connection
Push-in connection
BAD470
detachable terminals present
Yes
AAB960
min. rated control voltage Us with DC
24 V
BAC050
Type of actuation
DC
AAB837
max. operating frequency
0.500 Hz
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAI230
number of outputs, signaling function, undelayed, with contact
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP405
Number of contacts, safety related, delayed, with contacts
0
BAD722
suitable for safety functions
Yes
BAD414
Feedback circuit present
No
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
No
BAD641
Approval for UL present
Yes
AAC272
function rotating speed monitoring present
No
BAH483
Standstill monitoring possible
No
AAB970
min. operating frequency
0.500 Hz
AAO663
GTIN
4063151354688
AAW338
Manufacturer product designation
Safety device
AAU734
Manufacturer product description
Safety relay module for sensor-free speed and speed range monitoring up to SIL 3, Cat. 4, PL e, 2-channel evaluation of the rotating field of AC and three-phase motors, plug-in Push-in terminal block, width: 12.5 mm
AAO057
Product type
PSR-MM35-1NO-1DO-24DC-SP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90328900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D