Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1250580000 - DP WGK 16 BK BX
Bill of material
Weidmueller 1250580000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1250580000
MANUTYPEDESC
Manufacturer Type Description
DP WGK 16 BK BX
DESCSHORT
Short Description
End and partition plate for terminals, 40 mm x 5.5 mm, black
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118041613
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
40 mm
BAA351
color
black
BAC140
Combustibility class
V0
BAE496
min. thickness
5.500 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D