Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1250630000 - DP VWGK 6 BK BX
Bill of material
Weidmueller 1250630000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1250630000
MANUTYPEDESC
Manufacturer Type Description
DP VWGK 6 BK BX
DESCSHORT
Short Description
End and partition plate for terminals, 31.5 mm x 4 mm, black
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118041712
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
31.500 mm
BAA351
color
black
BAC140
Combustibility class
V0
BAE496
min. thickness
4 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D