Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1252190000 - TPSD FIXING SET KTB
Bill of material
Weidmueller 1252190000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1252190000
MANUTYPEDESC
Manufacturer Type Description
TPSD FIXING SET KTB
DESCSHORT
Short Description
Set of fixings (Housing) Klippon TB (Terminal Box) Stainless steel, rust-proof, untreated, silver
DESCLONG
Long Description
Mounting hardware kit for rating plate holders, document holders and rain hoods. It is designed for safe, easy and fast mounting of accessories to enclosures.
GTIN
4050118043969
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
mounting set
BAB664
material
stainless steel
AAF040
Mass
0.007 kg
BAB577
depth
12.202 mm
BAA020
height
12 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D