Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1252490000 - KLBUE 15-32 FM4
Bill of material
Weidmueller 1252490000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1252490000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 15-32 FM4
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 32 mm
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248112524
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
32 mm
AAC033
min. permissible cable diameter
32 mm
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.082 kg
BAB577
depth
70.539 mm
BAA020
height
50.2 mm
BAF016
width
37.271 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D