Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1252520000 - KLBUE 4-13.5 FM4
Bill of material
Weidmueller 1252520000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1252520000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 4-13.5 FM4
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 13.5 mm
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248112548
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
13.500 mm
AAC033
min. permissible cable diameter
13.500 mm
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.022 kg
BAB577
depth
37.61 mm
BAA020
height
50.204 mm
BAF016
width
20.09 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D