Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1263-60 - Conc. constr. B² one-gang junction box
Bill of material
1263-60
CNSORDERNO
Art. No.
1263-60
BZ
Designation
Conc. constr. B² one-gang junction box, with plaster skin, depth 68.5 mm
LOD
Level of details
T
Depth
68.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits up to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
8
CNSMASSEXACT
Individual net weight
44.4 g
CNSVOLUMEEXACT
Single volume
0.794 l
CNSEAN
EAN code
4013456142688
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1263-60. For horizontal precast concrete 1-part, with plaster skin Installation height 68.5 mm 8 markings for conduits diameter 25 mm for punching through conduit connector 4 markings for conduits diameter 16 mm
ETIM40
ETIM 40
EC002601
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D