Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1268000000 - PAP PRV/PPV8 BL
Bill of material
Weidmueller 1268000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1268000000
MANUTYPEDESC
Manufacturer Type Description
PAP PRV/PPV8 BL
DESCSHORT
Short Description
End plate (terminals) 120 mm x 3 mm, blue
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248113040
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.010 kg
BAA020
height
120 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D