Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-08 - HaloX®-O front rings for square ceiling exit (CE)
Bill of material
1281-08
CNSORDERNO
Art. No.
1281-08
BZ
Type
Install. housing, HaloX® 100 front part, Inst. opening 68x68 mm, onsite concrete, Replacement to Art. No. 1290-70
LOD
Level of Details
DA
Ceiling exit (CE)
68 x 68 mm
LB
Min. luminaire covering
75 x 75 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546653
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 front part, installation diameter 68x68 mm for on-site mixed concrete (1281-08) Front part made of plastic for installation diameter 68 x 68 mm Luminaire covering min. diameter 75 x 75 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-08
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D