Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-10 - Install. housing, HaloX® 250 front part
Bill of material
1283-10
CNSORDERNO
Art. No.
1283-10
BZ
Designation
Install. housing, HaloX® 250 front part, Inst. opening variable, onsite concrete, variable up to 250 mm
LOD
Level of Details
DA
Ceiling exit (OD) Ø
250 mm
ENO
E-No.
920896589
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, front part, with universal plastic panel Installation in: In-situ concrete Installation diameter Ø: <= 250 mm Aricle No. 1283-10 / E-No.: 920 896 589
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D